IESNA:LM-63-2002
[TEST]P1644785
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6E-727-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 373W 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.10A 372.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32046.4
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 372.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3492.2 3426.5 3248.1 3082.3 3019.7 3038.5 3113.6 3338.9 3739.4 4343.4 5185.1 6230.3 7140.9 8017.1 8830.7 9741.3 
10711.3 11693.9 12914.3 14087.8 14960.8 15586.7 16071.7 16168.7 15298.8 13368.1 10251.4 5150.7 1799.3 616.5 350.5 237.8 140.8 
65.7 0.0 0.0 0.0 
3492.2 3420.2 3251.3 3085.4 3016.6 3035.4 3110.5 3323.2 3698.7 4327.7 5175.7 6164.6 7144.0 8045.2 8852.6 9763.2 
10752.0 11756.5 12989.4 14169.1 15035.9 15658.7 16171.8 16209.4 15424.0 13508.9 10354.6 5222.7 1871.3 650.9 372.4 256.6 153.3 
75.1 0.0 0.0 0.0 
3492.2 3420.2 3270.0 3113.6 3044.7 3063.5 3129.2 3304.5 3648.7 4211.9 4997.4 5954.9 6946.9 7829.3 8702.4 9616.1 
10589.3 11700.2 12964.4 14259.9 15383.3 16137.4 16675.7 16919.7 16384.6 14679.2 11374.7 6324.2 2390.7 992.0 532.0 331.7 
203.4 131.4 43.8 0.0 0.0 
3492.2 3445.3 3313.9 3182.4 3123.0 3135.5 3188.7 3310.7 3583.0 4021.1 4684.5 5532.5 6505.7 7431.9 8364.4 9312.6 
10332.7 11443.6 12767.2 14216.1 15633.6 16919.7 17858.5 18515.6 18462.4 17188.8 14378.8 9822.6 4215.1 1564.6 848.0 481.9 
284.8 187.8 78.2 0.0 0.0 
3492.2 3448.4 3351.4 3254.4 3216.8 3238.8 3301.3 3376.4 3551.7 3886.5 4334.0 5009.9 5917.4 6787.3 7763.6 
8749.3 9794.5 10983.6 12410.5 13962.6 15805.7 17551.8 19132.1 20358.8 20884.5 20358.8 18137.0 14375.7 8749.3 3404.6 
1426.9 788.6 403.7 203.4 75.1 0.0 0.0 
3492.2 3460.9 3398.3 3348.3 3348.3 3404.6 3473.4 3554.8 3673.7 3889.6 4215.1 4637.5 5272.7 6102.0 6968.8 
7960.8 9128.0 10432.8 11963.0 13756.1 15761.9 17896.1 19895.6 21594.8 22705.7 22934.1 22054.8 19523.3 14907.6 8836.9 
2907.1 935.6 363.0 153.3 43.8 3.1 0.0 
3492.2 3489.1 3467.2 3460.9 3511.0 3598.6 3711.3 3855.2 4021.1 4215.1 4462.3 4775.2 5157.0 5704.6 6468.1 
7334.9 8342.5 9650.5 11224.5 12936.2 15051.6 17179.5 19448.2 21594.8 23375.3 24724.0 25687.8 25622.1 23406.6 17799.0 
10098.0 4118.1 882.4 259.7 72.0 6.3 0.0 
3492.2 3492.2 3482.8 3492.2 3551.7 3654.9 3795.8 3958.5 4140.0 4352.8 4603.1 4900.4 5266.5 5723.4 6458.7 
7322.4 8229.9 9475.3 11021.1 12820.4 14879.5 17141.9 19313.6 21360.1 23212.6 24699.0 25756.7 25928.8 23907.3 18553.2 
10561.1 5185.1 1173.5 316.1 78.2 9.4 0.0 
3492.2 3507.9 3517.3 3561.1 3654.9 3786.4 3961.6 4165.0 4390.3 4659.4 4978.6 5316.6 5626.4 6023.8 6621.4 
7388.1 8164.2 9334.5 10955.4 12801.7 14851.3 16988.6 18919.3 20599.7 22186.2 23541.2 24611.4 24936.8 23024.9 16972.9 
9894.6 4521.7 1511.4 425.6 115.8 18.8 0.0 
3492.2 3501.6 3536.0 3611.1 3742.6 3920.9 4124.3 4359.0 4612.5 4903.5 5238.3 5560.6 5882.9 6302.3 6906.2 
7619.7 8436.4 9675.6 11271.5 13139.6 15067.2 16913.5 18487.5 20002.0 21450.9 22649.4 23441.0 23021.7 19651.6 13192.8 
7191.0 2346.9 700.9 344.2 172.1 34.4 0.0 
3492.2 3479.7 3523.5 3614.3 3758.2 3949.1 4168.1 4396.6 4618.7 4869.1 5128.8 5354.1 5632.6 5998.7 6508.8 
7165.9 8017.1 9231.2 10742.6 12319.8 13984.5 15542.9 16988.6 18659.6 20268.0 21601.1 22061.1 20305.6 14979.6 8608.5 
3542.3 904.3 272.2 112.7 43.8 18.8 0.0 
3492.2 3504.7 3548.5 3645.6 3798.9 3986.6 4196.3 4424.7 4637.5 4862.8 5091.3 5285.3 5516.8 5826.6 6308.5 
6896.8 7769.9 8902.7 10226.3 11581.3 13027.0 14087.8 15067.2 16043.6 16675.7 17010.5 16556.7 14544.7 10279.5 5642.0 
2171.7 566.4 181.5 59.5 21.9 12.5 0.0 
3492.2 3482.8 3526.6 3611.1 3758.2 3936.6 4149.4 4355.9 4553.0 4756.4 4953.6 5106.9 5288.4 5576.3 6011.2 
6621.4 7385.0 8286.2 9165.5 9935.3 10586.2 10827.1 10820.9 10736.4 10417.2 9972.8 9184.3 7744.8 5304.0 2675.5 735.4 
219.0 72.0 25.0 12.5 6.3 0.0 
3492.2 3507.9 3532.9 3604.9 3730.0 3892.8 4080.5 4243.2 4412.2 4546.8 4668.8 4762.7 4803.4 4740.8 4452.9 
3980.4 3395.2 2722.4 2012.1 1389.4 948.2 660.3 500.7 394.3 306.7 234.7 184.6 143.9 112.7 81.4 59.5 37.6 21.9 12.5 9.4 6.3 0.0 
3492.2 3495.3 3504.7 3548.5 3658.1 3783.2 3914.7 4017.9 4039.8 3870.9 3429.6 2772.5 2027.7 1320.5 841.8 632.1 553.9 
503.8 453.7 400.5 347.3 300.4 253.5 215.9 181.5 143.9 112.7 90.7 68.8 50.1 34.4 21.9 15.6 12.5 6.3 6.3 0.0 
3492.2 3507.9 3498.5 3523.5 3586.1 3664.3 3670.6 3473.4 2903.9 2159.2 1414.4 907.5 713.5 632.1 572.6 513.2 453.7 
397.4 344.2 294.1 250.3 212.8 181.5 156.5 134.6 109.5 84.5 65.7 50.1 37.6 25.0 15.6 12.5 9.4 6.3 6.3 0.0 
3492.2 3504.7 3482.8 3479.7 3498.5 3467.2 3157.4 2412.6 1633.5 1045.2 823.0 741.6 654.0 575.8 497.5 431.8 366.1 306.7 
253.5 209.7 172.1 147.1 128.3 115.8 100.1 87.6 75.1 56.3 43.8 34.4 25.0 15.6 9.4 6.3 6.3 3.1 0.0 
3492.2 3479.7 3451.5 3423.4 3379.6 3116.7 2425.2 1577.1 985.7 838.6 785.4 716.6 616.5 516.3 425.6 347.3 284.8 231.6 190.9 
159.6 137.7 122.0 109.5 97.0 84.5 75.1 62.6 53.2 40.7 31.3 21.9 15.6 9.4 6.3 3.1 0.0 0.0 
3492.2 3464.1 3439.0 3401.5 3279.4 2750.6 1861.9 1114.0 863.7 810.5 754.1 663.4 560.1 450.6 356.7 281.6 231.6 190.9 156.5 
134.6 122.0 109.5 97.0 84.5 75.1 65.7 53.2 43.8 34.4 28.2 21.9 12.5 6.3 3.1 0.0 0.0 0.0 
3492.2 3464.1 3439.0 3398.3 3223.1 2525.3 1586.5 970.1 838.6 791.7 719.7 616.5 503.8 394.3 309.8 247.2 206.5 169.0 140.8 122.0 
106.4 97.0 84.5 78.2 65.7 56.3 43.8 31.3 25.0 21.9 18.8 12.5 9.4 3.1 0.0 0.0 0.0 
3492.2 3435.9 3410.9 3370.2 3148.0 2346.9 1439.4 920.0 823.0 769.8 685.3 578.9 466.3 353.6 278.5 225.3 187.8 156.5 131.4 109.5 
97.0 84.5 75.1 65.7 56.3 46.9 34.4 25.0 18.8 15.6 12.5 9.4 6.3 0.0 0.0 0.0 0.0 
3492.2 3426.5 3401.5 3360.8 3141.7 2359.4 1433.2 907.5 823.0 766.7 675.9 572.6 453.7 347.3 272.2 219.0 181.5 153.3 128.3 106.4 
93.9 81.4 72.0 62.6 53.2 43.8 31.3 21.9 15.6 15.6 12.5 9.4 6.3 0.0 0.0 0.0 0.0 
